Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-13TC
Part #:705970
Catalog #:AR-2-13TC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1.1875 in |
| Collar OD (in): | 2.23 in | Inner Race Length (in): | 1.61 in |
| Outer Race Width (in): | 0.953 in | Outer Race OD (in): | 2.685 in |
| Inner Ring OD (in): | 2.23 in | Centerline to Front Face (in): | 0.875 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 10-24 X 1/2 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 5450 rpm | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR-T |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Locking Type: | Concentric |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461385487 | Weight: | 1.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

