Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-14TC
Part #:705971
Catalog #:AR-2-14TC
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Race Length (in): | 1.75 in | Bore Size (in): | 1.2500 in |
| Length Through Bore (in): | 1.75 in | Inner Ring OD (in): | 2.4375 in |
| Inner Ring OD (mm): | 61.9 mm | Collar OD (in): | 2.4375 in |
| Outer Race OD (in): | 3.14 in | Outer Race Width (in): | 1.016 in |
| Inner Race Length (mm): | 44.4 mm |
Technical Specifications
| Precision Rating: | ABEC 1 | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Misalignment Type: | Static Only |
| Series: | AR-T | Bore Shape: | Straight |
| Misalignment: | ±2.0° Misalignment - Static Only | Housing Type: | Insert Only |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Rolling Element: | Ball Bearing |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Internal Clearance: | Standard | End Cap: | No |
| Speed (Max) (RPM): | 4650 rpm | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Concentric |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461034347 | Weight: | 2.00 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

