Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-1TX AKS
Part #:710802
Catalog #:AR-2-1TX AKS
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.438 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.272 in | Inner Ring OD (in): | 1.938 in |
| Inner Race Length (in): | 1.438 in | Collar OD (in): | 1.938 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race Width (in): | 0.766 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Torx Cap Screw: | 8-32 X 5/8 | Radius: | 0.04 |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 9000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Type of Seal: | Labryinth Seal | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric |
General Specifications
| UPC: | 662461331026 | Weight: | 1.20 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

