Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 1-2T
Part #:710916
Catalog #:1-2T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.094 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.281 in | Collar OD (in): | 3.375 in |
| Inner Ring OD (in): | 3.375 in | Inner Race Length (in): | 2.094 in |
| Outer Race Width (in): | 1.125 in | Outer Race OD (in): | 3.543 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert Only | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 1/4-20 X 1 | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 7,889 lb |
| Speed (Max) (RPM): | 5000 rpm | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Light | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461056646 | Weight: | 2.65 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

