Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 1-14T
Part #:711030
Catalog #:1-14T
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1.2500 in |
| Inner Race Length (in): | 1.563 in | Centerline to Front Face (in): | 0.875 in |
| Inner Ring OD (in): | 2.188 in | Collar OD (in): | 2.188 in |
| Outer Race OD (in): | 2.441 in | Outer Race Width (in): | 0.875 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 8-32 X 5/8 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Speed (Max) (RPM): | 7600 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Duty/Series: | Light |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461056974 | Weight: | 0.96 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

