Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-1-2T
Part #:713895
Catalog #:AR-1-2T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.18 in | Bore Size (in): | 2 in |
| Collar OD (in): | 3.47 in | Outer Race OD (in): | 3.875 in |
| Inner Ring OD (in): | 3.47 in | Outer Race Width (in): | 1.203 in |
| Inner Race Length (in): | 2.18 in | Centerline to Front Face (in): | 1.43 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Radius: | 0.062 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Torx Cap Screw: | 5/16-18 | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3550 rpm | Radial Dynamic Load Capacity (lb): | 7,889 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Retainer Type: | Land Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Type: | Concentric |
| Type of Seal: | Felt Labyrinth Seal | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461071045 | Weight: | 3.33 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

