Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - AR-2-18T HT
Part #:705079
Catalog #:AR-2-18T HT
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.5000 in |
| Inner Race Length (in): | 2.06 in | Inner Ring OD (in): | 2.688 in |
| Outer Race Width (in): | 1.172 in | Centerline to Front Face (in): | 1.25 in |
| Collar OD (in): | 2.688 in | Outer Race OD (in): | 3.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Torx Cap Screw: | 10-24 X 3/4 |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5850 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | PPS |
| Series: | AR-T | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Concentric | Type of Seal: | High Temp Labyrinth |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 400 °F | Operating Temperature Range (F): | Max. +400°F °F |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461373491 | Weight: | 3.10 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

