Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 2-2D
Part #:702005
Catalog #:2-2D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.625 in | Bore Size (in): | 2 in |
| Outer Race Width (in): | 1.188 in | Centerline to Front Face (in): | 1.313 in |
| Inner Race Length (in): | 2.625 in | Outer Race OD (in): | 3.937 in |
| Inner Ring OD (in): | 2.719 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 3/8-24 |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3250 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Locking Type: | Double Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461014967 | Weight: | 3.33 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

