Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 2-211D
Part #:702016
Catalog #:2-211D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 2.6875 in |
| Outer Race OD (in): | 4.921 in | Centerline to Front Face (in): | 1.75 in |
| Outer Race Width (in): | 1.375 in | Inner Ring OD (in): | 3.438 in |
| Inner Race Length (in): | 3.5 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 7/16-20 |
| Rolling Element: | Ball Bearing | Radius: | 0.08 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Speed (Max) (RPM): | 3600 rpm | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 10,063 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Double Set Screw |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
General Specifications
| UPC: | 662461015025 | Weight: | 6.10 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

