Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-1D
Part #:702043
Catalog #:3-1D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.441 in | Outer Race Width (in): | 0.875 in |
| Centerline to Front Face (in): | 0.875 in | Inner Ring OD (in): | 1.594 in |
| Inner Race Length (in): | 1.75 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Set Screw Thread: | 1/4-28 |
| Measure Units: | Inch | Speed (Max) (RPM): | 7600 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Double Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Fixed vs. Expansion: | No | Duty/Series: | Medium |
General Specifications
| UPC: | 662461015131 | Weight: | 1.11 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

