Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-215D
Part #:702065
Catalog #:3-215D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.875 in | Bore Size (in): | 2.9375 in |
| Inner Ring OD (in): | 3.922 in | Inner Race Length (in): | 3.875 in |
| Outer Race OD (in): | 5.512 in | Centerline to Front Face (in): | 1.938 in |
| Outer Race Width (in): | 1.688 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/2-20 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.12 | Speed (Max) (RPM): | 3150 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 14,839 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 11,224 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Double Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Duty/Series: | Medium | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461015247 | Weight: | 9.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

