Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-315D
Part #:702074
Catalog #:3-315D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.375 in | Bore Size (in): | 3.9375 in |
| Inner Ring OD (in): | 5.172 in | Inner Race Length (in): | 5.375 in |
| Outer Race Width (in): | 2.5 in | Outer Race OD (in): | 7.48 in |
| Centerline to Front Face (in): | 2.688 in |
Technical Specifications
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Set Screw Thread: | 5/8-18 | Radius: | 0.12 |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 17,412 lb |
| Speed (Max) (RPM): | 2400 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 13,174 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Locking Type: | Double Set Screw |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Medium |
General Specifications
| UPC: | 662461015285 | Weight: | 22.37 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

