Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-4D
Part #:702076
Catalog #:3-4D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.375 in | Bore Size (in): | 4 in |
| Outer Race Width (in): | 2.5 in | Outer Race OD (in): | 7.48 in |
| Inner Race Length (in): | 5.375 in | Centerline to Front Face (in): | 2.688 in |
| Inner Ring OD (in): | 5.172 in |
Technical Specifications
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Set Screw Thread: | 5/8-18 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.12 | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 2400 rpm |
| Radial Dynamic Load Capacity (lb): | 29,905 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 23,553 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Medium |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Double Set Screw |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461015292 | Weight: | 21.60 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

