Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-47D
Part #:702079
Catalog #:3-47D
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.75 in | Bore Size (in): | 4.4375 in |
| Outer Race OD (in): | 9.055 in | Inner Ring OD (in): | 6.344 in |
| Inner Race Length (in): | 5.75 in | Outer Race Width (in): | 2.625 in |
| Centerline to Front Face (in): | 2.875 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.12 | Set Screw Thread: | 5/8-18 |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 1950 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 37,482 lb | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 33,267 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Duty/Series: | Medium |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Double Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461015308 | Weight: | 40.40 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

