Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 2-1DC
Part #:702367
Catalog #:2-1DC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1 in |
| Inner Race Length (in): | 1.5 in | Outer Race OD (in): | 2.047 in |
| Outer Race Width (in): | 0.688 in | Inner Ring OD (in): | 1.375 in |
| Centerline to Front Face (in): | 0.75 in |
Technical Specifications
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Set Screw Thread: | 1/4-28 | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 6350 rpm | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Double Set Screw |
General Specifications
| UPC: | 662461017197 | Weight: | 0.62 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

