Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-215DC
Part #:702447
Catalog #:3-215DC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.875 in | Bore Size (in): | 2.9375 in |
| Outer Race Width (in): | 1.688 in | Centerline to Front Face (in): | 1.938 in |
| Inner Race Length (in): | 3.875 in | Outer Race OD (in): | 5.512 in |
| Inner Ring OD (in): | 3.922 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Set Screw Thread: | 1/2-20 | Rolling Element: | Ball Bearing |
| Radius: | 0.12 | Speed (Max) (RPM): | 1950 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 14,839 lb | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 11,224 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Duty/Series: | Medium | Locking Type: | Double Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461017623 | Weight: | 9.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

