Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - 3-37DC
Part #:702453
Catalog #:3-37DC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened double lock inner ring with 120° spacing setscrew lock with diamond faceted setscrews on each side of ball path
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.4375 in | Bore Size (in): | 3.4375 in |
| Outer Race OD (in): | 6.2992 in | Inner Ring OD (in): | 4.390625 in |
| Inner Race Length (in): | 4.4375 in | Outer Race Width (in): | 2 in |
| Centerline to Front Face (in): | 2.21875 in |
Technical Specifications
| Set Screw Thread: | 1/2-20 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.12 | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 1725 rpm |
| Radial Dynamic Load Capacity (lb): | 21,566 lb | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 16,301 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Medium | Locking Type: | Double Set Screw |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461017654 | Weight: | 12.70 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

