Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-219
Part #:764028
Catalog #:VB-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.563 in | Bore Size (in): | 1.1875 in |
| Outer Race Width (in): | 0.709 in | Outer Race OD (in): | 2.441 in |
| Inner Race Length (in): | 1.563 in | Centerline to Front Face (in): | 0.938 in |
| Inner Ring OD (in): | 2.188 in | Collar OD (in): | 2.188 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Torx Cap Screw: | T-25 |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Measure Units: | Inch |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4500 rpm | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Outer Ring Land Profile: | Standard |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Ball Riding Retainer | Type of Seal: | Single Lip Contact Seal with Flinger |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662460345666 | Weight: | 1.10 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

