Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-220
Part #:764030
Catalog #:VB-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.2500 in |
| Collar OD (in): | 2.438 in | Centerline to Front Face (in): | 1.063 in |
| Inner Race Length (in): | 1.75 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 2.438 in | Outer Race Width (in): | 0.75 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Housing Type: | Insert Only | Torx Cap Screw: | T-27 |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Radius: | 0.04 | Speed (Max) (RPM): | 4000 rpm |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Retainer Material: | Molded fiber glass reinforced nylon | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Series: | VB 200 |
| Cage Material: | Plastic | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Duty/Series: | Standard |
| Locking Type: | Concentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Retainer Type: | Ball Riding Retainer |
| Type of Seal: | Single Lip Contact Seal with Flinger |
General Specifications
| UPC: | 662460345673 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

