Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-222
Part #:764031
Catalog #:VB-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.3750 in |
| Collar OD (in): | 2.563 in | Inner Race Length (in): | 1.75 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (in): | 2.835 in |
| Centerline to Front Face (in): | 1.063 in | Inner Ring OD (in): | 2.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Housing Type: | Insert Only |
| Torx Cap Screw: | T-27 | Radius: | 0.04 |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Speed (Max) (RPM): | 4000 rpm | Misalignment: | ±1.5° Misalignment - Static Only |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Locking Type: | Concentric |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 200 °F |
| Retainer Type: | Ball Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Single Lip Contact Seal with Flinger | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662460345697 | Weight: | 1.30 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

