Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-227
Part #:764035
Catalog #:VB-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.6875 in |
| Outer Race OD (in): | 3.347 in | Centerline to Front Face (in): | 1.25 in |
| Collar OD (in): | 2.938 in | Inner Ring OD (in): | 2.938 in |
| Outer Race Width (in): | 0.875 in | Inner Race Length (in): | 2 in |
Technical Specifications
| Torx Cap Screw: | T-27 | Radius: | 0.062 |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Bore Shape: | Straight |
| Measure Units: | Inch | Speed (Max) (RPM): | 3000 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Radial Static Load Capacity (lb): | 5,139 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Retainer Type: | Ball Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal with Flinger |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Locking Type: | Concentric | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662460345734 | Weight: | 20.60 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

