Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-235
Part #:764040
Catalog #:VB-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1875 in |
| Outer Race Width (in): | 0.984 in | Outer Race OD (in): | 3.937 in |
| Inner Race Length (in): | 2.625 in | Centerline to Front Face (in): | 1.375 in |
| Inner Ring OD (in): | 3.625 in | Collar OD (in): | 3.625 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Torx Cap Screw: | T-30 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Speed (Max) (RPM): | 2500 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Concentric | Retainer Type: | Ball Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal with Flinger |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662460345789 | Weight: | 2.90 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

