Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VB-327
Part #:764048
Catalog #:VB-327
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bore Size (in): | 1.6875 in |
| Centerline to Front Face (in): | 1.281 in | Collar OD (in): | 3.25 in |
| Inner Ring OD (in): | 3.25 in | Outer Race Width (in): | 0.906 in |
| Inner Race Length (in): | 2.094 in | Outer Race OD (in): | 3.543 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Housing Type: | Insert Only |
| Measure Units: | Inch | Bore Shape: | Straight |
| Radius: | 0.062 | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | T-30 | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Speed (Max) (RPM): | 3000 rpm |
| Internal Clearance: | Standard | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Duty/Series: | Medium | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal with Flinger |
| Retainer Type: | Ball Riding Retainer | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662460345857 | Weight: | 2.78 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

