Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-239
Part #:767803
Catalog #:VE-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (in): | 4.331 in | Inner Race Length (in): | 3.063 in |
| Centerline to Front Face (in): | 1.219 in | Inner Ring OD (in): | 3.375 in |
| Collar OD (in): | 3.375 in | Outer Race Width (in): | 1.063 in |
Technical Specifications
| Set Screw Thread: | 7/16-20 | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Radius: | 0.08 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 2500 rpm | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | End Cap: | No |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal with Flinger |
| Maximum Operating Temperature (F): | 200 °F | Retainer Type: | Ball Riding Retainer |
| Locking Type: | Eccentric | Inner Race Heat Treat Method: | Thru-Hardened |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662289519750 | Weight: | 4.02 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

