Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-222
Part #:767852
Catalog #:VE-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.016 in | Bore Size (in): | 1.3750 in |
| Inner Race Length (in): | 2.016 in | Inner Ring OD (in): | 2.188 in |
| Centerline to Front Face (in): | 0.75 in | Outer Race Width (in): | 0.748 in |
| Outer Race OD (in): | 2.835 in | Collar OD (in): | 2.188 in |
Technical Specifications
| Set Screw Thread: | 3/8-24 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 4000 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Series: | VE 200 | Cage Material: | Plastic |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Thru-Hardened | Retainer Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Type of Seal: | Single Lip Contact Seal with Flinger | Locking Type: | Eccentric |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289519613 | Weight: | 1.40 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.40 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

