Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VE-228
Part #:767982
Catalog #:VE-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.219 in | Bore Size (in): | 1.7500 in |
| Outer Race Width (in): | 0.866 in | Inner Race Length (in): | 2.219 in |
| Inner Ring OD (in): | 2.5 in | Centerline to Front Face (in): | 0.844 in |
| Outer Race OD (in): | 3.347 in | Collar OD (in): | 2.5 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 3/8-24 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Speed (Max) (RPM): | 3000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 5,139 lb | Cage Material: | Plastic |
| Series: | VE 200 | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Locking Type: | Eccentric | Retainer Type: | Ball Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal with Flinger | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Thru-Hardened |
General Specifications
| UPC: | 662289519675 | Weight: | 1.94 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

