Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-20MM
Part #:764708
Catalog #:VS-20MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.21875 in | Bore Size (mm): | 20 mm |
| Outer Race Width (in): | 0.591 in | Centerline to Front Face (in): | 0.719 in |
| Outer Race OD (mm): | 47 mm | Inner Ring OD (in): | 1.1875 in |
Technical Specifications
| Measure Units: | Metric | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radial Dynamic Load Capacity (lb): | 11,614 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 6500 rpm | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Ball Riding Retainer |
| Type of Seal: | Single Lip Contact Seal with Flinger |
General Specifications
| UPC: | 662460623603 | Weight: | 1.20 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

