Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-25MM
Part #:764709
Catalog #:VS-25MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (mm): | 25 mm |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (mm): | 52 mm |
| Inner Ring OD (in): | 1.375 in | Outer Race Width (in): | 0.591 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radial Dynamic Load Capacity (lb): | 12,459 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Speed (Max) (RPM): | 5500 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Retainer Type: | Ball Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Type of Seal: | Single Lip Contact Seal with Flinger | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460623610 | Weight: | 1.20 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

