Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-50MM
Part #:764713
Catalog #:VS-50MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03125 in | Bore Size (mm): | 50 mm |
| Centerline to Front Face (in): | 1.28125 in | Outer Race OD (mm): | 85 mm |
| Outer Race Width (in): | 0.906 in | Inner Ring OD (in): | 2.46875 in |
Technical Specifications
| Radius: | 1.6 | Measure Units: | Metric |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Rolling Element: | Ball Bearing |
| Radial Dynamic Load Capacity (lb): | 35,090 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3000 rpm | Misalignment: | ±1.5° Misalignment - Static Only |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Retainer Material: | Molded fiber glass reinforced nylon | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Inner Race Profile: | Narrow Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Single Lip Contact Seal with Flinger |
| Maximum Operating Temperature (F): | 200 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Ball Riding Retainer | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Duty/Series: | Standard |
General Specifications
| UPC: | 662460623641 | Weight: | 1.20 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

