Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-239
Part #:765122
Catalog #:VS-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.4375 in |
| Inner Ring OD (in): | 2.984 in | Outer Race OD (in): | 4.331 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race Width (in): | 1.063 in |
| Inner Race Length (in): | 2.563 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radius: | 0.08 |
| Housing Type: | Insert Only | Set Screw Thread: | 3/8-24 |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 2500 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal with Flinger | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289526499 | Weight: | 3.11 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.80 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

