Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-212
Part #:767431
Catalog #:VS-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.7500 in |
| Outer Race Width (in): | 0.591 in | Inner Race Length (in): | 1.219 in |
| Centerline to Front Face (in): | 0.719 in | Outer Race OD (in): | 1.85 in |
| Inner Ring OD (in): | 1.188 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.04 |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided Inner |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Set Screw Thread: | 1/4-28 | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Speed (Max) (RPM): | 6500 rpm |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | End Cap: | No |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal with Flinger |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Ball Riding Retainer |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662289526239 | Weight: | 0.41 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

