Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-220
Part #:767455
Catalog #:VS-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.2500 in |
| Inner Race Length (in): | 1.688 in | Centerline to Front Face (in): | 1 in |
| Outer Race Width (in): | 0.748 in | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (in): | 2.835 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Set Screw Thread: | 5/16-24 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Radius: | 0.04 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4000 rpm | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Series: | VS 200 | Cage Material: | Plastic |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Retainer Type: | Ball Riding Retainer |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Single Lip Contact Seal with Flinger |
General Specifications
| UPC: | 662289526307 | Weight: | 1.19 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

