Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VS-232
Part #:767707
Catalog #:VS-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2 in |
| Outer Race OD (in): | 3.937 in | Centerline to Front Face (in): | 1.313 in |
| Inner Race Length (in): | 2.188 in | Inner Ring OD (in): | 2.719 in |
| Outer Race Width (in): | 0.984 in |
Technical Specifications
| Housing Type: | Insert Only | Set Screw Thread: | 3/8-24 |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Bore Shape: | Straight |
| Radius: | 0.08 | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Speed (Max) (RPM): | 2500 rpm |
| Internal Clearance: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated Inner Ring |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Single Lip Contact Seal with Flinger |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Retainer Type: | Ball Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662289526451 | Weight: | 2.71 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

