Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-08
Part #:700004
Catalog #:2-08
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.5000 in |
| Inner Race Length (in): | 1.219 in | Outer Race Width (in): | 0.625 in |
| Inner Ring OD (in): | 1.188 in | Outer Race OD (in): | 1.85 in |
| Centerline to Front Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 7300 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000038 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

