Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-09
Part #:700006
Catalog #:2-09
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.5625 in |
| Outer Race Width (in): | 0.625 in | Inner Race Length (in): | 1.219 in |
| Centerline to Front Face (in): | 0.719 in | Outer Race OD (in): | 1.85 in |
| Inner Ring OD (in): | 1.188 in |
Technical Specifications
| Radius: | 0.04 | Measure Units: | Inch |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 7300 rpm | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461000045 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

