Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-011
Part #:700008
Catalog #:2-011
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.6875 in |
| Outer Race Width (in): | 1.063 in | Inner Ring OD (in): | 1.188 in |
| Centerline to Front Face (in): | 0.719 in | Outer Race OD (in): | 1.85 in |
| Inner Race Length (in): | 1.219 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Bore Shape: | Straight | Speed (Max) (RPM): | 7300 rpm |
| Radial Dynamic Load Capacity (lb): | 2,611 lb | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 1,444 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw | Retainer Type: | Land Riding Retainer |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000069 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

