Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5204
Part #:700010
Catalog #:5204
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 20 mm | Outer Race Width (in): | 0.625 in |
| Outer Race OD (mm): | 47 mm | Outer Race OD (in): | 1.8504 in |
| Outer Race Width (mm): | 15.9 mm | Inner Race Length (mm): | 31 mm |
Technical Specifications
| Measure Units: | Metric | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 7300 rpm | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000083 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

