Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-014
Part #:700012
Catalog #:2-014
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.8750 in |
| Outer Race Width (in): | 0.688 in | Inner Ring OD (in): | 1.375 in |
| Outer Race OD (in): | 2.047 in | Centerline to Front Face (in): | 0.813 in |
| Inner Race Length (in): | 1.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Radius: | 0.04 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 6350 rpm | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000106 | Weight: | 0.58 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

