Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-1
Part #:700015
Catalog #:2-1
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.047 in | Outer Race Width (in): | 0.688 in |
| Centerline to Front Face (in): | 0.813 in | Inner Ring OD (in): | 1.375 in |
| Inner Race Length (in): | 1.375 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Measure Units: | Inch |
| Radius: | 0.04 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 6350 rpm | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000137 | Weight: | 0.51 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

