Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-11
Part #:700016
Catalog #:2-11
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.0625 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (in): | 2.441 in |
| Inner Race Length (in): | 1.5 in | Centerline to Front Face (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Radius: | 0.04 |
| Set Screw Thread: | 1/4-28 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Speed (Max) (RPM): | 5450 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
General Specifications
| UPC: | 662461000144 | Weight: | 0.90 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

