Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-12
Part #:700018
Catalog #:2-12
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1250 in |
| Inner Ring OD (in): | 1.594 in | Outer Race Width (in): | 0.875 in |
| Inner Race Length (in): | 1.5 in | Outer Race OD (in): | 2.441 in |
| Centerline to Front Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Radius: | 0.04 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 1/4-28 | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 5450 rpm |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461000168 | Weight: | 0.86 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

