Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-13
Part #:700019
Catalog #:2-13
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race Width (in): | 0.875 in |
| Inner Race Length (in): | 1.5 in | Inner Ring OD (in): | 1.594 in |
| Outer Race OD (in): | 2.441 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.04 |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 5450 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000175 | Weight: | 0.81 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

