Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5207
Part #:700021
Catalog #:5207
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outer Race OD (in): | 2.8346 in |
| Outer Race OD (mm): | 72 mm | Outer Race Width (in): | 0.94 in |
| Inner Race Length (mm): | 42.9 mm | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Set Screw Thread: | 5/16-24 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Measure Units: | Metric |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 4650 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000199 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

