Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-16
Part #:700023
Catalog #:2-16
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.3750 in |
| Outer Race Width (in): | 0.938 in | Inner Race Length (in): | 1.688 in |
| Outer Race OD (in): | 2.835 in | Centerline to Front Face (in): | 1 in |
| Inner Ring OD (in): | 1.859 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 5/16-24 |
| Radius: | 0.04 | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4650 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461000212 | Weight: | 1.21 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

