Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-17
Part #:700024
Catalog #:2-17
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.4375 in |
| Inner Race Length (in): | 1.688 in | Outer Race Width (in): | 0.938 in |
| Centerline to Front Face (in): | 1 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 1.859 in |
Technical Specifications
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Bore Shape: | Straight | Speed (Max) (RPM): | 4650 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000229 | Weight: | 1.14 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

