Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-18
Part #:700025
Catalog #:2-18
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5000 in |
| Centerline to Front Face (in): | 1.188 in | Inner Race Length (in): | 1.938 in |
| Outer Race OD (in): | 3.15 in | Inner Ring OD (in): | 2.063 in |
| Outer Race Width (in): | 1.094 in |
Technical Specifications
| Bore Shape: | Straight | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Measure Units: | Inch | Set Screw Thread: | 5/16-24 |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 4150 rpm | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000236 | Weight: | 1.77 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

