Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5208
Part #:700026
Catalog #:5208
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Outer Race OD (in): | 3.1496 in |
| Outer Race OD (mm): | 80 mm | Outer Race Width (in): | 1.094 in |
| Outer Race Width (mm): | 27.8 mm | Inner Race Length (mm): | 49.2 mm |
Technical Specifications
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.062 | Bore Shape: | Straight |
| Set Screw Thread: | 5/16-24 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 4150 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000243 | Weight: | 1.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

