Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-114
Part #:700033
Catalog #:2-114
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 1.8750 in |
| Inner Race Length (in): | 2.031 in | Outer Race Width (in): | 1.125 in |
| Centerline to Front Face (in): | 1.281 in | Outer Race OD (in): | 3.543 in |
| Inner Ring OD (in): | 2.469 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Radius: | 0.062 | Set Screw Thread: | 3/8-24 |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 7,889 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 3550 rpm | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Standard |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000311 | Weight: | 2.19 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

