Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5210
Part #:700035
Catalog #:5210
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Outer Race OD (in): | 3.5433 in |
| Outer Race Width (in): | 1.125 in | Outer Race OD (mm): | 90 mm |
| Inner Race Length (mm): | 51.6 mm | Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Set Screw Thread: | 3/8-24 | Rolling Element: | Ball Bearing |
| Measure Units: | Metric | Radius: | 0.062 |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Speed (Max) (RPM): | 3550 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461000335 | Weight: | 2.05 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

