Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-22
Part #:700037
Catalog #:2-22
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2.1250 in |
| Centerline to Front Face (in): | 1.313 in | Outer Race Width (in): | 1.188 in |
| Inner Ring OD (in): | 2.719 in | Inner Race Length (in): | 2.188 in |
| Outer Race OD (in): | 3.937 in |
Technical Specifications
| Set Screw Thread: | 3/8-24 | Housing Type: | Insert Only |
| Radius: | 0.08 | Measure Units: | Inch |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3250 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000359 | Weight: | 2.80 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

